Grove Gear 20YFC-1-1.438-56C-30-L3
Part #:20YFC-1-1.438-56C-30-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | U: | 0.625 in |
| AF: | 0.19 | BE: | 0.38 in |
| H: | 0.53 in | LL: | 2.12 in |
| G: | 1.82 | Center Distance (in): | 2.063 in |
| AA: | 8 | BD: | 5.88 |
| L: | 4.82 in | I: | 3.61 in |
| P: | 1.38 in | V: | 1.94 in |
| AB: | 3.69 | AG: | 4.65 |
| D: | 2.31 | AE2: | 0.85 |
| AJ: | 5.88 | LM: | 7.07 |
| AK: | 4.5 | T: | 1.438 |
Technical Specifications
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 0.896 |
| Gear Type: | Worm | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Output RPM: | 58.3 |
| No. of Gear Reductions: | Single | Ratio: | 30:1 |
| Product Type: | Right Angle | Assembly: | YFC-1 |
| Series: | OE Series- Worm Gear Reducer | Input Diameter (in): | 0.625 in |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Product Line: | OE Series- Worm Gear Reducer | Output Diameter (in): | 1.438 in |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Ratio Range: | 30:1 | Model Code: | 20YFC |
| Motor Frame Size: | 56C | Center Distance (in): | 2.063 |
| Output Shaft Assembly Code: | 1 | Input Keyway: | 3/16 X 1.50 in |
| Input RPM: | 1,750 | Output Key: | 3/8 X 3.00 |
| Reducer: | Worm - Right Angle | Bore Code: | 23 |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 763 in/lbs |

