Grove Gear 20YFC-1-1.438-56C-30-L9
Part #:20YFC-1-1.438-56C-30-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 3.69 | AG: | 4.65 |
| BD: | 5.88 | AF: | 0.19 |
| P: | 1.38 in | LM: | 7.07 |
| I: | 3.61 in | AE2: | 0.85 |
| Center Distance (in): | 2.063 in | T: | 1.438 |
| BF: | 0.41 | D: | 2.31 |
| AJ: | 5.88 | L: | 4.82 in |
| AA: | 8 | LL: | 2.12 in |
| H: | 0.53 in | V: | 1.94 in |
| BE: | 0.38 in | U: | 0.625 in |
| AK: | 4.5 | G: | 1.82 |
Technical Specifications
| Series: | OE Series- Worm Gear Reducer | Input Diameter (in): | 0.625 in |
| Shaft Seal Material: | Viton | Assembly: | YFC-1 |
| Output Shaft Assembly Code: | 1 | Model Code: | 20YFC |
| Output Shaft: | Hollow Bore | Bore Code: | 23 |
| Ratio: | 30:1 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 0.896 | Reducer: | Worm - Right Angle |
| Product Line: | OE Series- Worm Gear Reducer | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Motor Frame Size: | 56C |
| Output Shaft Direction: | 1 | Center Distance (in): | 2.063 |
| Gear Type: | Worm | Output Key: | 3/8 X 3.00 |
| Output Diameter (in): | 1.438 in | Input Style: | Flexible Coupling Input |
| Series Code: | OE | Output RPM: | 58.3 |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.50 in |
| Ratio Range: | 30:1 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 763 in/lbs |

