How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.438 | P: | 1.38 in |
| AA: | 8 | G: | 1.82 |
| AB: | 3.69 | LM: | 7.07 |
| AE2: | 0.85 | AK: | 4.5 |
| LL: | 2.12 in | L: | 4.82 in |
| BE: | 0.38 in | D: | 2.31 |
| I: | 3.61 in | AJ: | 5.88 |
| BF: | 0.41 | U: | 0.625 in |
| V: | 1.94 in | BD: | 5.88 |
| AG: | 4.65 | H: | 0.53 in |
| Center Distance (in): | 2.063 in | AF: | 0.19 |
Technical Specifications
| Input Keyway: | 3/16 X 1.50 in | Input Diameter (in): | 0.625 in |
| Assembly: | YFC-1 | Center Distance (in): | 2.063 |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Series: | OE Series- Worm Gear Reducer |
| Output RPM: | 43.8 | Product Type: | Right Angle |
| Ratio Range: | 40:1 | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Gear Type: | Worm | Ratio: | 40:1 |
| Housing Material: | Cast Iron | Output Key: | 3/8 X 3.00 |
| Series Code: | OE | Output Diameter (in): | 1.438 in |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Product Line: | OE Series- Worm Gear Reducer |
| Motor Frame Size: | 56C | Input HP @ 1750 RPM: | 0.71 |
| Bore Code: | 23 | Model Code: | 20YFC |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 755 in/lbs |

