Grove Gear 20YFC-1-1.438-56C-40-L9
Part #:20YFC-1-1.438-56C-40-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.063 in | U: | 0.625 in |
| AE2: | 0.85 | I: | 3.61 in |
| G: | 1.82 | BD: | 5.88 |
| D: | 2.31 | AA: | 8 |
| LM: | 7.07 | P: | 1.38 in |
| BE: | 0.38 in | AG: | 4.65 |
| L: | 4.82 in | AB: | 3.69 |
| T: | 1.438 | LL: | 2.12 in |
| AJ: | 5.88 | V: | 1.94 in |
| AK: | 4.5 | H: | 0.53 in |
| AF: | 0.19 | BF: | 0.41 |
Technical Specifications
| Output Diameter (in): | 1.438 in | Gear Type: | Worm |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Ratio: | 40:1 |
| Product Line: | OE Series- Worm Gear Reducer | Service Factor: | 1 |
| Ratio Range: | 40:1 | Series Code: | OE |
| Assembly: | YFC-1 | Input HP @ 1750 RPM: | 0.71 |
| Model Code: | 20YFC | Output Shaft Direction: | 1 |
| Input Keyway: | 3/16 X 1.50 in | Reducer: | Worm - Right Angle |
| Center Distance (in): | 2.063 | Motor Frame Size: | 56C |
| Bore Code: | 23 | Output Shaft Assembly Code: | 1 |
| Output Key: | 3/8 X 3.00 | Input Diameter (in): | 0.625 in |
| Series: | OE Series- Worm Gear Reducer | Output RPM: | 43.8 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 755 in/lbs |

