How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | LL: | 2.12 in |
| G: | 1.82 | AE2: | 0.85 |
| V: | 1.94 in | Center Distance (in): | 2.063 in |
| L: | 4.82 in | AF: | 0.19 |
| BD: | 5.88 | BF: | 0.41 |
| AB: | 3.69 | AK: | 4.5 |
| BE: | 0.38 in | P: | 1.38 in |
| I: | 3.61 in | D: | 2.31 |
| LM: | 7.07 | T: | 1.438 |
| U: | 0.625 in | AJ: | 5.88 |
| H: | 0.53 in | AA: | 8 |
Technical Specifications
| Series Code: | OE | Assembly: | YFC-1 |
| Bore Code: | 23 | Ratio: | 60:1 |
| Output Shaft Direction: | 1 | Input Diameter (in): | 0.625 in |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output Key: | 3/8 X 3.00 | Output Diameter (in): | 1.438 in |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Ratio Range: | 60:1 |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.50 in |
| Input HP @ 1750 RPM: | 0.491 | Center Distance (in): | 2.063 |
| Model Code: | 20YFC | Series: | OE Series- Worm Gear Reducer |
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series- Worm Gear Reducer |
| Output RPM: | 29.2 | Service Factor: | 1 |
| Motor Frame Size: | 56C | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 696 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

