Grove Gear 20YFC-1-1.438-56C-60-L4
Part #:20YFC-1-1.438-56C-60-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | AE2: | 0.85 |
| BE: | 0.38 in | I: | 3.61 in |
| D: | 2.31 | LL: | 2.12 in |
| Center Distance (in): | 2.063 in | L: | 4.82 in |
| H: | 0.53 in | AG: | 4.65 |
| U: | 0.625 in | AA: | 8 |
| G: | 1.82 | LM: | 7.07 |
| AF: | 0.19 | AK: | 4.5 |
| AJ: | 5.88 | BD: | 5.88 |
| BF: | 0.41 | T: | 1.438 |
| P: | 1.38 in | AB: | 3.69 |
Technical Specifications
| Input Keyway: | 3/16 X 1.50 in | Gear Type: | Worm |
| Series Code: | OE | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 0.491 | Bore Code: | 23 |
| Product Type: | Right Angle | Output RPM: | 29.2 |
| Output Shaft Direction: | 1 | Output Key: | 3/8 X 3.00 |
| Motor Frame Size: | 56C | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Ratio: | 60:1 | Ratio Range: | 60:1 |
| Output Diameter (in): | 1.438 in | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Series: | OE Series- Worm Gear Reducer |
| Assembly: | YFC-1 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Product Line: | OE Series- Worm Gear Reducer |
| Center Distance (in): | 2.063 | Service Factor: | 1 |
| Input Diameter (in): | 0.625 in | Model Code: | 20YFC |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 696 in/lbs |

