Grove Gear 20YFC-1-1.438-56C-60-L9
Part #:20YFC-1-1.438-56C-60-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AA: | 8 |
| LM: | 7.07 | P: | 1.38 in |
| AK: | 4.5 | AG: | 4.65 |
| H: | 0.53 in | AE2: | 0.85 |
| L: | 4.82 in | I: | 3.61 in |
| D: | 2.31 | AB: | 3.69 |
| LL: | 2.12 in | BD: | 5.88 |
| G: | 1.82 | T: | 1.438 |
| AF: | 0.19 | BE: | 0.38 in |
| V: | 1.94 in | U: | 0.625 in |
| BF: | 0.41 | Center Distance (in): | 2.063 in |
Technical Specifications
| Product Line: | OE Series- Worm Gear Reducer | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Bore Code: | 23 |
| Input Diameter (in): | 0.625 in | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Center Distance (in): | 2.063 |
| Model Code: | 20YFC | Series Code: | OE |
| Input Keyway: | 3/16 X 1.50 in | Output Shaft Assembly Code: | 1 |
| Output Key: | 3/8 X 3.00 | Ratio Range: | 60:1 |
| Output Diameter (in): | 1.438 in | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Output RPM: | 29.2 |
| Motor Frame Size: | 56C | Input RPM: | 1,750 |
| Series: | OE Series- Worm Gear Reducer | Assembly: | YFC-1 |
| Service Factor: | 1 | Ratio: | 60:1 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 0.491 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 696 in/lbs |

