How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | U: | 0.625 in |
| Center Distance (in): | 2.063 in | H: | 0.53 in |
| L: | 4.82 in | AF: | 0.19 |
| V: | 1.94 in | BF: | 0.41 |
| AG: | 4.65 | LL: | 2.12 in |
| BD: | 5.88 | AJ: | 5.88 |
| AE2: | 0.85 | I: | 3.61 in |
| AB: | 3.69 | T: | 1.438 |
| D: | 2.31 | LM: | 7.07 |
| AA: | 8 | BE: | 0.38 in |
| P: | 1.38 in | G: | 1.82 |
Technical Specifications
| Bore Code: | 23 | Ratio: | 7.5:1 |
| Input Keyway: | 3/16 X 1.50 in | Series: | OE Series- Worm Gear Reducer |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Output RPM: | 233 |
| Product Type: | Right Angle | Ratio Range: | 7.5:1 |
| Input Diameter (in): | 0.625 in | Input HP @ 1750 RPM: | 2.39 |
| Shaft Seal Material: | Viton | Output Key: | 3/8 X 3.00 |
| Model Code: | 20YFC | Input RPM: | 1,750 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 56C | Gear Type: | Worm |
| Product Line: | OE Series- Worm Gear Reducer | Assembly: | YFC-1 |
| Housing Material: | Cast Iron | Center Distance (in): | 2.063 |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.438 in |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 592 in/lbs |

