Grove Gear 20YFC-2-1.000-140TC-30-L9
Part #:20YFC-2-1.000-140TC-30-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | P: | 1.38 in |
| U: | 0.625 in | AJ: | 5.88 |
| AF: | 0.19 | LL: | 2.12 in |
| Center Distance (in): | 2.063 in | D: | 2.31 |
| I: | 3.61 in | V: | 1.94 in |
| G: | 1.82 | BD: | 5.88 |
| BE: | 0.38 in | H: | 0.53 in |
| T: | 1 | AE2: | 0.85 |
| AB: | 3.69 | AA: | 8 |
| AK: | 4.5 | BF: | 0.41 |
| LM: | 7.07 | L: | 4.82 in |
Technical Specifications
| Ratio Range: | 30:1 | Input Style: | Flexible Coupling Input |
| Model Code: | 20YFC | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Center Distance (in): | 2.063 |
| Bore Code: | 16 | Input RPM: | 1,750 |
| Output Key: | 1/4 X 2.50 | Output RPM: | 58.3 |
| Series: | OE Series- Worm Gear Reducer | Gear Type: | Worm |
| Assembly: | YFC-2 | Input Keyway: | 3/16 X 1.50 in |
| Product Type: | Right Angle | Series Code: | OE |
| Motor Frame Size: | 140TC | Input Diameter (in): | 0.625 in |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 0.896 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Ratio: | 30:1 | Product Line: | OE Series- Worm Gear Reducer |
| Output Diameter (in): | 1 in | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 763 in/lbs |

