Grove Gear 20YFC-2-1.000-56C-10-L1
Part #:20YFC-2-1.000-56C-10-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.063 in | U: | 0.625 in |
| G: | 1.82 | V: | 1.94 in |
| T: | 1 | H: | 0.53 in |
| BD: | 5.88 | AF: | 0.19 |
| BF: | 0.41 | L: | 4.82 in |
| AB: | 3.69 | LM: | 7.07 |
| D: | 2.31 | AA: | 8 |
| AE2: | 0.85 | AK: | 4.5 |
| I: | 3.61 in | AJ: | 5.88 |
| P: | 1.38 in | AG: | 4.65 |
| LL: | 2.12 in | BE: | 0.38 in |
Technical Specifications
| Output RPM: | 175 | Ratio: | 10:1 |
| Series Code: | OE | Assembly: | YFC-2 |
| Ratio Range: | 10:1 | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Model Code: | 20YFC |
| Series: | OE Series- Worm Gear Reducer | Reducer: | Worm - Right Angle |
| Product Line: | OE Series- Worm Gear Reducer | Input Keyway: | 3/16 X 1.50 in |
| Product Type: | Right Angle | Input Diameter (in): | 0.625 in |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1 in |
| Output Key: | 1/4 X 2.50 | Motor Frame Size: | 56C |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 2.09 |
| Center Distance (in): | 2.063 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Bore Code: | 16 |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 682 in/lbs |

