Grove Gear 20YFC-2-1.000-56C-10-L4
Part #:20YFC-2-1.000-56C-10-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | P: | 1.38 in |
| AG: | 4.65 | H: | 0.53 in |
| I: | 3.61 in | LM: | 7.07 |
| U: | 0.625 in | AJ: | 5.88 |
| Center Distance (in): | 2.063 in | AB: | 3.69 |
| BE: | 0.38 in | AK: | 4.5 |
| AE2: | 0.85 | BD: | 5.88 |
| V: | 1.94 in | AF: | 0.19 |
| D: | 2.31 | BF: | 0.41 |
| AA: | 8 | T: | 1 |
| G: | 1.82 | L: | 4.82 in |
Technical Specifications
| Series Code: | OE | Input Keyway: | 3/16 X 1.50 in |
| Ratio Range: | 10:1 | Model Code: | 20YFC |
| Service Factor: | 1 | Product Type: | Right Angle |
| Series: | OE Series- Worm Gear Reducer | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Ratio: | 10:1 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Product Line: | OE Series- Worm Gear Reducer |
| Output Key: | 1/4 X 2.50 | Center Distance (in): | 2.063 |
| Assembly: | YFC-2 | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 0.625 in | Output RPM: | 175 |
| Bore Code: | 16 | Output Diameter (in): | 1 in |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 2.09 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 56C |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 682 in/lbs |

