Grove Gear 20YFC-2-1.000-56C-10-L9
Part #:20YFC-2-1.000-56C-10-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | LL: | 2.12 in |
| D: | 2.31 | AJ: | 5.88 |
| L: | 4.82 in | P: | 1.38 in |
| AG: | 4.65 | V: | 1.94 in |
| AB: | 3.69 | H: | 0.53 in |
| G: | 1.82 | T: | 1 |
| AK: | 4.5 | AE2: | 0.85 |
| U: | 0.625 in | BF: | 0.41 |
| AF: | 0.19 | I: | 3.61 in |
| Center Distance (in): | 2.063 in | LM: | 7.07 |
| BE: | 0.38 in | AA: | 8 |
Technical Specifications
| Center Distance (in): | 2.063 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Ratio Range: | 10:1 | Ratio: | 10:1 |
| Input Diameter (in): | 0.625 in | Output RPM: | 175 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Model Code: | 20YFC | Housing Material: | Cast Iron |
| Product Line: | OE Series- Worm Gear Reducer | Output Diameter (in): | 1 in |
| Output Shaft Assembly Code: | 2 | Output Key: | 1/4 X 2.50 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Assembly: | YFC-2 | Input Keyway: | 3/16 X 1.50 in |
| Input HP @ 1750 RPM: | 2.09 | Motor Frame Size: | 56C |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Bore Code: | 16 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Series: | OE Series- Worm Gear Reducer |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 682 in/lbs |

