How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 4.82 in | LL: | 2.12 in |
| G: | 1.82 | BF: | 0.41 |
| AB: | 3.69 | I: | 3.61 in |
| AE2: | 0.85 | D: | 2.31 |
| V: | 1.94 in | H: | 0.53 in |
| BE: | 0.38 in | P: | 1.38 in |
| LM: | 7.07 | U: | 0.625 in |
| T: | 1 | AK: | 4.5 |
| Center Distance (in): | 2.063 in | BD: | 5.88 |
| AJ: | 5.88 | AA: | 8 |
| AG: | 4.65 | AF: | 0.19 |
Technical Specifications
| Housing Material: | Cast Iron | Product Line: | OE Series- Worm Gear Reducer |
| Product Type: | Right Angle | Ratio: | 20:1 |
| Output Shaft Assembly Code: | 2 | Output RPM: | 87.5 |
| Assembly: | YFC-2 | Motor Frame Size: | 56C |
| Bore Code: | 16 | Output Key: | 1/4 X 2.50 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 1.24 | Model Code: | 20YFC |
| Gear Type: | Worm | Ratio Range: | 20:1 |
| Series: | OE Series- Worm Gear Reducer | Output Diameter (in): | 1 in |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Center Distance (in): | 2.063 | Series Code: | OE |
| Input Keyway: | 3/16 X 1.50 in | Input Diameter (in): | 0.625 in |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 756 in/lbs |

