Grove Gear 20YFC-2-1.000-56C-20-L3
Part #:20YFC-2-1.000-56C-20-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1 | P: | 1.38 in |
| LL: | 2.12 in | D: | 2.31 |
| AG: | 4.65 | BF: | 0.41 |
| AJ: | 5.88 | Center Distance (in): | 2.063 in |
| BD: | 5.88 | G: | 1.82 |
| AA: | 8 | U: | 0.625 in |
| LM: | 7.07 | L: | 4.82 in |
| AF: | 0.19 | AB: | 3.69 |
| V: | 1.94 in | BE: | 0.38 in |
| H: | 0.53 in | AE2: | 0.85 |
| AK: | 4.5 | I: | 3.61 in |
Technical Specifications
| Product Line: | OE Series- Worm Gear Reducer | Input Diameter (in): | 0.625 in |
| Input HP @ 1750 RPM: | 1.24 | Output Shaft Direction: | 2 |
| Center Distance (in): | 2.063 | Assembly: | YFC-2 |
| Series: | OE Series- Worm Gear Reducer | Motor Frame Size: | 56C |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.50 in |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Output Diameter (in): | 1 in | Ratio: | 20:1 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Output Key: | 1/4 X 2.50 | Ratio Range: | 20:1 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Bore Code: | 16 | Input Style: | Flexible Coupling Input |
| Model Code: | 20YFC | Output RPM: | 87.5 |
| Output Torque Rating (in-lb): | 756 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

