Grove Gear 20YFC-2-1.000-56C-20-L4
Part #:20YFC-2-1.000-56C-20-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1 | G: | 1.82 |
| AB: | 3.69 | D: | 2.31 |
| V: | 1.94 in | AG: | 4.65 |
| AK: | 4.5 | L: | 4.82 in |
| H: | 0.53 in | LM: | 7.07 |
| Center Distance (in): | 2.063 in | AE2: | 0.85 |
| P: | 1.38 in | BE: | 0.38 in |
| BD: | 5.88 | AF: | 0.19 |
| AJ: | 5.88 | AA: | 8 |
| LL: | 2.12 in | I: | 3.61 in |
| BF: | 0.41 | U: | 0.625 in |
Technical Specifications
| Series Code: | OE | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Output RPM: | 87.5 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Product Line: | OE Series- Worm Gear Reducer | Input RPM: | 1,750 |
| Ratio Range: | 20:1 | Housing Material: | Cast Iron |
| Ratio: | 20:1 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Model Code: | 20YFC |
| Output Key: | 1/4 X 2.50 | Center Distance (in): | 2.063 |
| Assembly: | YFC-2 | Series: | OE Series- Worm Gear Reducer |
| Input Keyway: | 3/16 X 1.50 in | Output Shaft Assembly Code: | 2 |
| Input Diameter (in): | 0.625 in | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 1.24 | Output Shaft Direction: | 2 |
| Motor Frame Size: | 56C | Output Diameter (in): | 1 in |
| Bore Code: | 16 | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 756 in/lbs |

