Grove Gear 20YFC-2-1.000-56C-20-L9
Part #:20YFC-2-1.000-56C-20-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 3.69 | LM: | 7.07 |
| AE2: | 0.85 | U: | 0.625 in |
| Center Distance (in): | 2.063 in | AJ: | 5.88 |
| AK: | 4.5 | BE: | 0.38 in |
| AA: | 8 | G: | 1.82 |
| H: | 0.53 in | LL: | 2.12 in |
| AG: | 4.65 | I: | 3.61 in |
| BF: | 0.41 | BD: | 5.88 |
| P: | 1.38 in | T: | 1 |
| L: | 4.82 in | AF: | 0.19 |
| V: | 1.94 in | D: | 2.31 |
Technical Specifications
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 1.24 | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.50 in | Reducer: | Worm - Right Angle |
| Output RPM: | 87.5 | Service Factor: | 1 |
| Series: | OE Series- Worm Gear Reducer | Input Style: | Flexible Coupling Input |
| Model Code: | 20YFC | Product Line: | OE Series- Worm Gear Reducer |
| No. of Gear Reductions: | Single | Assembly: | YFC-2 |
| Series Code: | OE | Output Shaft Direction: | 2 |
| Ratio Range: | 20:1 | Output Shaft Assembly Code: | 2 |
| Output Key: | 1/4 X 2.50 | Ratio: | 20:1 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Output Diameter (in): | 1 in | Input Diameter (in): | 0.625 in |
| Input RPM: | 1,750 | Center Distance (in): | 2.063 |
| Motor Frame Size: | 56C | Bore Code: | 16 |
| Output Torque Rating (in-lb): | 756 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

