Grove Gear 20YFC-2-1.000-56C-25-L1
Part #:20YFC-2-1.000-56C-25-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | I: | 3.61 in |
| BD: | 5.88 | D: | 2.31 |
| BF: | 0.41 | LM: | 7.07 |
| U: | 0.625 in | AE2: | 0.85 |
| AG: | 4.65 | L: | 4.82 in |
| AK: | 4.5 | T: | 1 |
| V: | 1.94 in | H: | 0.53 in |
| Center Distance (in): | 2.063 in | AB: | 3.69 |
| LL: | 2.12 in | AJ: | 5.88 |
| AA: | 8 | G: | 1.82 |
| P: | 1.38 in | AF: | 0.19 |
Technical Specifications
| Service Factor: | 1 | Ratio: | 25:1 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Assembly: | YFC-2 |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 1.01 |
| Series Code: | OE | Output Diameter (in): | 1 in |
| Product Line: | OE Series- Worm Gear Reducer | Center Distance (in): | 2.063 |
| Ratio Range: | 25:1 | Output Shaft Assembly Code: | 2 |
| Input Keyway: | 3/16 X 1.50 in | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.625 in | Series: | OE Series- Worm Gear Reducer |
| Model Code: | 20YFC | Output RPM: | 70 |
| Reducer: | Worm - Right Angle | Bore Code: | 16 |
| Motor Frame Size: | 56C | Output Key: | 1/4 X 2.50 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 746 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

