Grove Gear 20YFC-2-1.000-56C-25-L2
Part #:20YFC-2-1.000-56C-25-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AA: | 8 |
| V: | 1.94 in | AB: | 3.69 |
| H: | 0.53 in | D: | 2.31 |
| T: | 1 | G: | 1.82 |
| LM: | 7.07 | AJ: | 5.88 |
| L: | 4.82 in | AG: | 4.65 |
| BE: | 0.38 in | AK: | 4.5 |
| P: | 1.38 in | LL: | 2.12 in |
| AF: | 0.19 | Center Distance (in): | 2.063 in |
| U: | 0.625 in | AE2: | 0.85 |
| I: | 3.61 in | BF: | 0.41 |
Technical Specifications
| Series Code: | OE | Ratio Range: | 25:1 |
| Output Shaft Direction: | 2 | Input Keyway: | 3/16 X 1.50 in |
| Input HP @ 1750 RPM: | 1.01 | Ratio: | 25:1 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Output Diameter (in): | 1 in | Center Distance (in): | 2.063 |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Assembly: | YFC-2 | No. of Gear Reductions: | Single |
| Model Code: | 20YFC | Bore Code: | 16 |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.625 in |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Motor Frame Size: | 56C | Product Line: | OE Series- Worm Gear Reducer |
| Output Key: | 1/4 X 2.50 | Output RPM: | 70 |
| Series: | OE Series- Worm Gear Reducer | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 746 in/lbs |

