Grove Gear 20YFC-2-1.000-56C-25-L9
Part #:20YFC-2-1.000-56C-25-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AF: | 0.19 |
| P: | 1.38 in | BF: | 0.41 |
| D: | 2.31 | LL: | 2.12 in |
| AG: | 4.65 | LM: | 7.07 |
| BE: | 0.38 in | AK: | 4.5 |
| L: | 4.82 in | U: | 0.625 in |
| G: | 1.82 | V: | 1.94 in |
| I: | 3.61 in | AE2: | 0.85 |
| H: | 0.53 in | AJ: | 5.88 |
| T: | 1 | AA: | 8 |
| AB: | 3.69 | Center Distance (in): | 2.063 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Model Code: | 20YFC |
| Service Factor: | 1 | Output Key: | 1/4 X 2.50 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Series: | OE Series- Worm Gear Reducer | Input HP @ 1750 RPM: | 1.01 |
| Output RPM: | 70 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Ratio Range: | 25:1 | Ratio: | 25:1 |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.50 in |
| Bore Code: | 16 | Assembly: | YFC-2 |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Gear Type: | Worm | Center Distance (in): | 2.063 |
| Product Line: | OE Series- Worm Gear Reducer | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 1 in | Input Diameter (in): | 0.625 in |
| No. of Gear Reductions: | Single | Motor Frame Size: | 56C |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 746 in/lbs |

