Grove Gear 20YFC-2-1.000-56C-40-L2
Part #:20YFC-2-1.000-56C-40-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | U: | 0.625 in |
| V: | 1.94 in | L: | 4.82 in |
| AF: | 0.19 | P: | 1.38 in |
| BF: | 0.41 | D: | 2.31 |
| AE2: | 0.85 | LM: | 7.07 |
| AA: | 8 | Center Distance (in): | 2.063 in |
| LL: | 2.12 in | T: | 1 |
| BD: | 5.88 | G: | 1.82 |
| I: | 3.61 in | AJ: | 5.88 |
| BE: | 0.38 in | AB: | 3.69 |
| H: | 0.53 in | AK: | 4.5 |
Technical Specifications
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Model Code: | 20YFC |
| Output Shaft: | Hollow Bore | Center Distance (in): | 2.063 |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Motor Frame Size: | 56C |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.50 in |
| Product Line: | OE Series- Worm Gear Reducer | Input HP @ 1750 RPM: | 0.71 |
| Output RPM: | 43.8 | Input Diameter (in): | 0.625 in |
| Bore Code: | 16 | Series Code: | OE |
| Assembly: | YFC-2 | Output Diameter (in): | 1 in |
| Ratio: | 40:1 | Ratio Range: | 40:1 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Output Key: | 1/4 X 2.50 | Series: | OE Series- Worm Gear Reducer |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 755 in/lbs |

