Grove Gear 20YFC-2-1.000-56C-40-L4
Part #:20YFC-2-1.000-56C-40-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 7.07 | D: | 2.31 |
| G: | 1.82 | AG: | 4.65 |
| U: | 0.625 in | AK: | 4.5 |
| I: | 3.61 in | AJ: | 5.88 |
| LL: | 2.12 in | V: | 1.94 in |
| P: | 1.38 in | H: | 0.53 in |
| BD: | 5.88 | AB: | 3.69 |
| AA: | 8 | T: | 1 |
| AF: | 0.19 | Center Distance (in): | 2.063 in |
| L: | 4.82 in | BE: | 0.38 in |
| BF: | 0.41 | AE2: | 0.85 |
Technical Specifications
| Input Keyway: | 3/16 X 1.50 in | Input HP @ 1750 RPM: | 0.71 |
| Gear Type: | Worm | Product Line: | OE Series- Worm Gear Reducer |
| Product Type: | Right Angle | Output Diameter (in): | 1 in |
| Input Style: | Flexible Coupling Input | Output RPM: | 43.8 |
| Series Code: | OE | Assembly: | YFC-2 |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Center Distance (in): | 2.063 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Bore Code: | 16 | Model Code: | 20YFC |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Ratio Range: | 40:1 | Ratio: | 40:1 |
| Motor Frame Size: | 56C | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.625 in |
| Output Key: | 1/4 X 2.50 | Series: | OE Series- Worm Gear Reducer |
| Output Torque Rating (in-lb): | 755 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

