Grove Gear 20YFC-2-1.000-56C-40-L9
Part #:20YFC-2-1.000-56C-40-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.38 in | H: | 0.53 in |
| LL: | 2.12 in | V: | 1.94 in |
| AA: | 8 | AB: | 3.69 |
| G: | 1.82 | BF: | 0.41 |
| BE: | 0.38 in | D: | 2.31 |
| AJ: | 5.88 | T: | 1 |
| AF: | 0.19 | AK: | 4.5 |
| U: | 0.625 in | AG: | 4.65 |
| LM: | 7.07 | Center Distance (in): | 2.063 in |
| AE2: | 0.85 | L: | 4.82 in |
| BD: | 5.88 | I: | 3.61 in |
Technical Specifications
| Output Key: | 1/4 X 2.50 | Product Type: | Right Angle |
| Model Code: | 20YFC | Product Line: | OE Series- Worm Gear Reducer |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 2.063 | Output Diameter (in): | 1 in |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Shaft Seal Material: | Viton | Ratio: | 40:1 |
| Output RPM: | 43.8 | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.50 in | Ratio Range: | 40:1 |
| Series: | OE Series- Worm Gear Reducer | Input Diameter (in): | 0.625 in |
| Input HP @ 1750 RPM: | 0.71 | Housing Material: | Cast Iron |
| Bore Code: | 16 | Assembly: | YFC-2 |
| Output Shaft Direction: | 2 | Motor Frame Size: | 56C |
| Output Shaft Assembly Code: | 2 | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 755 in/lbs |

