Grove Gear 20YFC-2-1.000-56C-5-L1
Part #:20YFC-2-1.000-56C-5-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | AF: | 0.19 |
| Center Distance (in): | 2.063 in | I: | 3.61 in |
| BE: | 0.38 in | AB: | 3.69 |
| AE2: | 0.85 | AG: | 4.65 |
| T: | 1 | P: | 1.38 in |
| V: | 1.94 in | AA: | 8 |
| G: | 1.82 | AK: | 4.5 |
| L: | 4.82 in | H: | 0.53 in |
| BD: | 5.88 | D: | 2.31 |
| AJ: | 5.88 | BF: | 0.41 |
| U: | 0.625 in | LM: | 7.07 |
Technical Specifications
| Product Type: | Right Angle | Center Distance (in): | 2.063 |
| Assembly: | YFC-2 | Model Code: | 20YFC |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 2.51 | Ratio Range: | 5:1 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Input Diameter (in): | 0.625 in |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Output RPM: | 350 | Output Diameter (in): | 1 in |
| Input Keyway: | 3/16 X 1.50 in | Reducer: | Worm - Right Angle |
| Ratio: | 5:1 | Series Code: | OE |
| Bore Code: | 16 | Series: | OE Series- Worm Gear Reducer |
| Product Line: | OE Series- Worm Gear Reducer | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 56C |
| Input Style: | Flexible Coupling Input | Output Key: | 1/4 X 2.50 |
| Output Torque Rating (in-lb): | 418 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

