Grove Gear 20YFC-2-1.000-56C-5-L2
Part #:20YFC-2-1.000-56C-5-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.625 in | AJ: | 5.88 |
| BD: | 5.88 | I: | 3.61 in |
| T: | 1 | AK: | 4.5 |
| G: | 1.82 | V: | 1.94 in |
| L: | 4.82 in | P: | 1.38 in |
| Center Distance (in): | 2.063 in | BE: | 0.38 in |
| BF: | 0.41 | AA: | 8 |
| LM: | 7.07 | AF: | 0.19 |
| H: | 0.53 in | D: | 2.31 |
| AB: | 3.69 | AE2: | 0.85 |
| LL: | 2.12 in | AG: | 4.65 |
Technical Specifications
| Input Diameter (in): | 0.625 in | Output Diameter (in): | 1 in |
| Product Line: | OE Series- Worm Gear Reducer | Input HP @ 1750 RPM: | 2.51 |
| Gear Type: | Worm | Assembly: | YFC-2 |
| Product Type: | Right Angle | Series Code: | OE |
| Center Distance (in): | 2.063 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Bore Code: | 16 |
| Output Key: | 1/4 X 2.50 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 56C | Series: | OE Series- Worm Gear Reducer |
| Ratio: | 5:1 | Input Keyway: | 3/16 X 1.50 in |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Ratio Range: | 5:1 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Model Code: | 20YFC |
| Service Factor: | 1 | Output RPM: | 350 |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 418 in/lbs |

