How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.063 in | D: | 2.31 |
| P: | 1.38 in | L: | 4.82 in |
| AB: | 3.69 | AK: | 4.5 |
| G: | 1.82 | BE: | 0.38 in |
| LL: | 2.12 in | AJ: | 5.88 |
| I: | 3.61 in | AF: | 0.19 |
| BF: | 0.41 | LM: | 7.07 |
| V: | 1.94 in | T: | 1 |
| U: | 0.625 in | H: | 0.53 in |
| BD: | 5.88 | AA: | 8 |
| AE2: | 0.85 | AG: | 4.65 |
Technical Specifications
| Input HP @ 1750 RPM: | 0.563 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Ratio Range: | 50:1 |
| Product Line: | OE Series- Worm Gear Reducer | Ratio: | 50:1 |
| Series: | OE Series- Worm Gear Reducer | Gear Type: | Worm |
| Motor Frame Size: | 56C | Output Shaft Direction: | 2 |
| Output RPM: | 35 | Input Diameter (in): | 0.625 in |
| Series Code: | OE | Product Type: | Right Angle |
| Assembly: | YFC-2 | Bore Code: | 16 |
| Output Diameter (in): | 1 in | Input Style: | Flexible Coupling Input |
| Model Code: | 20YFC | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Output Key: | 1/4 X 2.50 | Output Shaft Assembly Code: | 2 |
| Input Keyway: | 3/16 X 1.50 in | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Center Distance (in): | 2.063 |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 719 in/lbs |

