Grove Gear 20YFC-2-1.000-56C-50-L2
Part #:20YFC-2-1.000-56C-50-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.38 in | LL: | 2.12 in |
| T: | 1 | Center Distance (in): | 2.063 in |
| L: | 4.82 in | AJ: | 5.88 |
| BD: | 5.88 | BF: | 0.41 |
| LM: | 7.07 | AE2: | 0.85 |
| H: | 0.53 in | AG: | 4.65 |
| V: | 1.94 in | I: | 3.61 in |
| AA: | 8 | AK: | 4.5 |
| G: | 1.82 | AB: | 3.69 |
| U: | 0.625 in | BE: | 0.38 in |
| AF: | 0.19 | D: | 2.31 |
Technical Specifications
| Series: | OE Series- Worm Gear Reducer | Ratio: | 50:1 |
| Input Diameter (in): | 0.625 in | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Product Type: | Right Angle |
| Model Code: | 20YFC | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Assembly: | YFC-2 | Output RPM: | 35 |
| Input Keyway: | 3/16 X 1.50 in | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Output Key: | 1/4 X 2.50 |
| Center Distance (in): | 2.063 | Ratio Range: | 50:1 |
| Output Diameter (in): | 1 in | Bore Code: | 16 |
| Input HP @ 1750 RPM: | 0.563 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 56C | Product Line: | OE Series- Worm Gear Reducer |
| Input RPM: | 1,750 | Series Code: | OE |
| Output Torque Rating (in-lb): | 719 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

