Grove Gear 20YFC-2-1.000-56C-50-L9
Part #:20YFC-2-1.000-56C-50-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.31 | AG: | 4.65 |
| I: | 3.61 in | H: | 0.53 in |
| LL: | 2.12 in | AK: | 4.5 |
| L: | 4.82 in | T: | 1 |
| AB: | 3.69 | Center Distance (in): | 2.063 in |
| LM: | 7.07 | P: | 1.38 in |
| BE: | 0.38 in | AA: | 8 |
| U: | 0.625 in | G: | 1.82 |
| AJ: | 5.88 | BD: | 5.88 |
| AE2: | 0.85 | BF: | 0.41 |
| V: | 1.94 in | AF: | 0.19 |
Technical Specifications
| Input Keyway: | 3/16 X 1.50 in | Ratio: | 50:1 |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Center Distance (in): | 2.063 | Output Key: | 1/4 X 2.50 |
| Input HP @ 1750 RPM: | 0.563 | Model Code: | 20YFC |
| Output RPM: | 35 | No. of Gear Reductions: | Single |
| Series: | OE Series- Worm Gear Reducer | Product Line: | OE Series- Worm Gear Reducer |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Motor Frame Size: | 56C |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Ratio Range: | 50:1 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.625 in |
| Output Diameter (in): | 1 in | Bore Code: | 16 |
| Gear Type: | Worm | Assembly: | YFC-2 |
| Output Torque Rating (in-lb): | 719 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

