Grove Gear 20YFC-2-1.000-56C-60-L2
Part #:20YFC-2-1.000-56C-60-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.85 | AJ: | 5.88 |
| I: | 3.61 in | G: | 1.82 |
| AA: | 8 | AK: | 4.5 |
| AB: | 3.69 | Center Distance (in): | 2.063 in |
| V: | 1.94 in | BE: | 0.38 in |
| T: | 1 | H: | 0.53 in |
| P: | 1.38 in | LM: | 7.07 |
| LL: | 2.12 in | AG: | 4.65 |
| D: | 2.31 | AF: | 0.19 |
| BD: | 5.88 | BF: | 0.41 |
| U: | 0.625 in | L: | 4.82 in |
Technical Specifications
| Output RPM: | 29.2 | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Motor Frame Size: | 56C |
| Reducer: | Worm - Right Angle | Ratio: | 60:1 |
| Output Key: | 1/4 X 2.50 | Input RPM: | 1,750 |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.50 in |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.625 in |
| Output Diameter (in): | 1 in | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 0.491 | Center Distance (in): | 2.063 |
| Model Code: | 20YFC | Product Line: | OE Series- Worm Gear Reducer |
| Series: | OE Series- Worm Gear Reducer | No. of Gear Reductions: | Single |
| Assembly: | YFC-2 | Bore Code: | 16 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Series Code: | OE | Ratio Range: | 60:1 |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 696 in/lbs |

