Grove Gear 20YFC-2-1.000-56C-60-L4
Part #:20YFC-2-1.000-56C-60-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | Center Distance (in): | 2.063 in |
| AA: | 8 | H: | 0.53 in |
| AB: | 3.69 | BD: | 5.88 |
| G: | 1.82 | AK: | 4.5 |
| U: | 0.625 in | T: | 1 |
| I: | 3.61 in | BE: | 0.38 in |
| AF: | 0.19 | AJ: | 5.88 |
| LM: | 7.07 | AG: | 4.65 |
| L: | 4.82 in | AE2: | 0.85 |
| BF: | 0.41 | D: | 2.31 |
| P: | 1.38 in | LL: | 2.12 in |
Technical Specifications
| Model Code: | 20YFC | Product Line: | OE Series- Worm Gear Reducer |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Motor Frame Size: | 56C | Output RPM: | 29.2 |
| Input HP @ 1750 RPM: | 0.491 | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 0.625 in | Product Type: | Right Angle |
| Series Code: | OE | Series: | OE Series- Worm Gear Reducer |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Ratio Range: | 60:1 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1 in |
| Input Keyway: | 3/16 X 1.50 in | Reducer: | Worm - Right Angle |
| Ratio: | 60:1 | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Bore Code: | 16 |
| Shaft Seal Material: | Viton | Assembly: | YFC-2 |
| Center Distance (in): | 2.063 | Output Key: | 1/4 X 2.50 |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 696 in/lbs |

