Grove Gear 20YFC-2-1.000-56C-60-L9
Part #:20YFC-2-1.000-56C-60-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | I: | 3.61 in |
| AA: | 8 | AG: | 4.65 |
| Center Distance (in): | 2.063 in | LL: | 2.12 in |
| H: | 0.53 in | D: | 2.31 |
| BE: | 0.38 in | G: | 1.82 |
| U: | 0.625 in | T: | 1 |
| LM: | 7.07 | BD: | 5.88 |
| AK: | 4.5 | AE2: | 0.85 |
| AJ: | 5.88 | P: | 1.38 in |
| L: | 4.82 in | V: | 1.94 in |
| AF: | 0.19 | AB: | 3.69 |
Technical Specifications
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Input Style: | Flexible Coupling Input | Output Key: | 1/4 X 2.50 |
| Output RPM: | 29.2 | Input Diameter (in): | 0.625 in |
| Output Shaft Direction: | 2 | Product Line: | OE Series- Worm Gear Reducer |
| Gear Type: | Worm | Series Code: | OE |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Ratio: | 60:1 | Motor Frame Size: | 56C |
| Center Distance (in): | 2.063 | Series: | OE Series- Worm Gear Reducer |
| Product Type: | Right Angle | Ratio Range: | 60:1 |
| Bore Code: | 16 | Service Factor: | 1 |
| Assembly: | YFC-2 | Reducer: | Worm - Right Angle |
| Model Code: | 20YFC | Input HP @ 1750 RPM: | 0.491 |
| Output Diameter (in): | 1 in | Input Keyway: | 3/16 X 1.50 in |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 696 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

