Grove Gear 20YFC-2-1.125-56C-30-L2
Part #:20YFC-2-1.125-56C-30-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.82 | AJ: | 5.88 |
| LM: | 7.07 | BF: | 0.41 |
| LL: | 2.12 in | AK: | 4.5 |
| AA: | 8 | I: | 3.61 in |
| D: | 2.31 | BE: | 0.38 in |
| P: | 1.38 in | H: | 0.53 in |
| AE2: | 0.85 | AG: | 4.65 |
| BD: | 5.88 | T: | 1.125 |
| L: | 4.82 in | AF: | 0.19 |
| U: | 0.625 in | AB: | 3.69 |
| V: | 1.94 in | Center Distance (in): | 2.063 in |
Technical Specifications
| Output Diameter (in): | 1.125 in | Reducer: | Worm - Right Angle |
| Ratio Range: | 30:1 | Output Shaft Direction: | 2 |
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.50 in |
| Product Type: | Right Angle | Series Code: | OE |
| Service Factor: | 1 | Input Diameter (in): | 0.625 in |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 0.896 |
| Motor Frame Size: | 56C | No. of Gear Reductions: | Single |
| Product Line: | OE Series- Worm Gear Reducer | Output RPM: | 58.3 |
| Ratio: | 30:1 | Center Distance (in): | 2.063 |
| Output Shaft Assembly Code: | 2 | Model Code: | 20YFC |
| Input RPM: | 1,750 | Bore Code: | 18 |
| Gear Type: | Worm | Series: | OE Series- Worm Gear Reducer |
| Output Key: | 1/4 X 2.50 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Assembly: | YFC-2 |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 763 in/lbs |

