Grove Gear 20YFC-2-1.125-56C-30-L3
Part #:20YFC-2-1.125-56C-30-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | D: | 2.31 |
| LL: | 2.12 in | BD: | 5.88 |
| AJ: | 5.88 | G: | 1.82 |
| BF: | 0.41 | LM: | 7.07 |
| AE2: | 0.85 | V: | 1.94 in |
| BE: | 0.38 in | AA: | 8 |
| U: | 0.625 in | AK: | 4.5 |
| P: | 1.38 in | AB: | 3.69 |
| Center Distance (in): | 2.063 in | T: | 1.125 |
| AF: | 0.19 | I: | 3.61 in |
| AG: | 4.65 | L: | 4.82 in |
Technical Specifications
| Output Diameter (in): | 1.125 in | Series: | OE Series- Worm Gear Reducer |
| Reducer: | Worm - Right Angle | Model Code: | 20YFC |
| Service Factor: | 1 | Product Type: | Right Angle |
| Ratio: | 30:1 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 0.896 |
| Ratio Range: | 30:1 | Output RPM: | 58.3 |
| Input RPM: | 1,750 | Center Distance (in): | 2.063 |
| Assembly: | YFC-2 | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.625 in | Bore Code: | 18 |
| Product Line: | OE Series- Worm Gear Reducer | Input Keyway: | 3/16 X 1.50 in |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 56C | Output Key: | 1/4 X 2.50 |
| Output Torque Rating (in-lb): | 763 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

