Grove Gear 20YFC-2-1.125-56C-30-L4
Part #:20YFC-2-1.125-56C-30-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 4.82 in | AG: | 4.65 |
| AF: | 0.19 | BD: | 5.88 |
| AK: | 4.5 | T: | 1.125 |
| BF: | 0.41 | P: | 1.38 in |
| AB: | 3.69 | Center Distance (in): | 2.063 in |
| AA: | 8 | AJ: | 5.88 |
| LM: | 7.07 | H: | 0.53 in |
| AE2: | 0.85 | LL: | 2.12 in |
| V: | 1.94 in | G: | 1.82 |
| U: | 0.625 in | D: | 2.31 |
| BE: | 0.38 in | I: | 3.61 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Ratio: | 30:1 |
| Product Line: | OE Series- Worm Gear Reducer | Ratio Range: | 30:1 |
| Assembly: | YFC-2 | Output Diameter (in): | 1.125 in |
| Model Code: | 20YFC | Input HP @ 1750 RPM: | 0.896 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.625 in | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.50 in | Series: | OE Series- Worm Gear Reducer |
| Motor Frame Size: | 56C | Output Shaft Assembly Code: | 2 |
| Output RPM: | 58.3 | Service Factor: | 1 |
| Output Key: | 1/4 X 2.50 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Center Distance (in): | 2.063 | Output Shaft: | Hollow Bore |
| Series Code: | OE | Bore Code: | 18 |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 763 in/lbs |

