Grove Gear 20YFC-2-1.250-140TC-10
Part #:20YFC-2-1.250-140TC-10
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | LM: | 7.07 |
| AB: | 3.69 | U: | 0.625 in |
| L: | 4.82 in | AK: | 4.5 |
| Center Distance (in): | 2.063 in | P: | 1.38 in |
| LL: | 2.12 in | BD: | 5.88 |
| AF: | 0.19 | I: | 3.61 in |
| AE2: | 0.85 | AJ: | 5.88 |
| BF: | 0.41 | D: | 2.31 |
| T: | 1.25 | H: | 0.53 in |
| AA: | 8 | AG: | 4.65 |
| G: | 1.82 | V: | 1.94 in |
Technical Specifications
| Center Distance (in): | 2.063 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.25 in | Output RPM: | 175 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 2.09 |
| Input Diameter (in): | 0.625 in | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Ratio Range: | 10:1 |
| Product Line: | OE Series- Worm Gear Reducer | Motor Frame Size: | 140TC |
| Series Code: | OE | Output Key: | 1/4 X 2.50 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Gear Type: | Worm | Assembly: | YFC-2 |
| Input Style: | Flexible Coupling Input | Bore Code: | 20 |
| Output Shaft Assembly Code: | 2 | Series: | OE Series- Worm Gear Reducer |
| Input Keyway: | 3/16 X 1.50 in | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Ratio: | 10:1 | Model Code: | 20YFC |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 682 in/lbs |

