Grove Gear 20YFC-2-1.250-140TC-10-L1
Part #:20YFC-2-1.250-140TC-10-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 8 | AG: | 4.65 |
| G: | 1.82 | AE2: | 0.85 |
| L: | 4.82 in | AK: | 4.5 |
| Center Distance (in): | 2.063 in | AB: | 3.69 |
| T: | 1.25 | V: | 1.94 in |
| LL: | 2.12 in | BE: | 0.38 in |
| AF: | 0.19 | BD: | 5.88 |
| P: | 1.38 in | BF: | 0.41 |
| I: | 3.61 in | U: | 0.625 in |
| LM: | 7.07 | D: | 2.31 |
| AJ: | 5.88 | H: | 0.53 in |
Technical Specifications
| Series: | OE Series- Worm Gear Reducer | Product Line: | OE Series- Worm Gear Reducer |
| Center Distance (in): | 2.063 | Bore Code: | 20 |
| Output RPM: | 175 | Input Diameter (in): | 0.625 in |
| Output Shaft Direction: | 2 | Output Diameter (in): | 1.25 in |
| Assembly: | YFC-2 | Ratio Range: | 10:1 |
| Output Shaft Assembly Code: | 2 | Input Keyway: | 3/16 X 1.50 in |
| Input HP @ 1750 RPM: | 2.09 | Motor Frame Size: | 140TC |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Ratio: | 10:1 | Model Code: | 20YFC |
| Output Key: | 1/4 X 2.50 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Series Code: | OE |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 682 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

