Grove Gear 20YFC-2-1.250-140TC-10-L2
Part #:20YFC-2-1.250-140TC-10-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AA: | 8 |
| AK: | 4.5 | BF: | 0.41 |
| U: | 0.625 in | AE2: | 0.85 |
| I: | 3.61 in | AF: | 0.19 |
| LL: | 2.12 in | BD: | 5.88 |
| T: | 1.25 | D: | 2.31 |
| Center Distance (in): | 2.063 in | BE: | 0.38 in |
| G: | 1.82 | AJ: | 5.88 |
| L: | 4.82 in | V: | 1.94 in |
| AB: | 3.69 | AG: | 4.65 |
| LM: | 7.07 | P: | 1.38 in |
Technical Specifications
| Ratio: | 10:1 | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.50 in | Output Shaft Assembly Code: | 2 |
| Series Code: | OE | Gear Type: | Worm |
| Model Code: | 20YFC | Input Diameter (in): | 0.625 in |
| Bore Code: | 20 | Output RPM: | 175 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Ratio Range: | 10:1 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 2.09 |
| Series: | OE Series- Worm Gear Reducer | Center Distance (in): | 2.063 |
| Motor Frame Size: | 140TC | No. of Gear Reductions: | Single |
| Assembly: | YFC-2 | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Product Line: | OE Series- Worm Gear Reducer | Output Diameter (in): | 1.25 in |
| Output Key: | 1/4 X 2.50 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 682 in/lbs |

