Grove Gear 20YFC-2-1.250-140TC-10-L9
Part #:20YFC-2-1.250-140TC-10-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | G: | 1.82 |
| Center Distance (in): | 2.063 in | LL: | 2.12 in |
| U: | 0.625 in | LM: | 7.07 |
| L: | 4.82 in | V: | 1.94 in |
| AJ: | 5.88 | T: | 1.25 |
| AB: | 3.69 | AG: | 4.65 |
| BF: | 0.41 | P: | 1.38 in |
| D: | 2.31 | AA: | 8 |
| AK: | 4.5 | I: | 3.61 in |
| BE: | 0.38 in | H: | 0.53 in |
| AE2: | 0.85 | BD: | 5.88 |
Technical Specifications
| Output RPM: | 175 | Input HP @ 1750 RPM: | 2.09 |
| Input Diameter (in): | 0.625 in | Input Keyway: | 3/16 X 1.50 in |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Series Code: | OE | Series: | OE Series- Worm Gear Reducer |
| No. of Gear Reductions: | Single | Ratio Range: | 10:1 |
| Input Style: | Flexible Coupling Input | Product Line: | OE Series- Worm Gear Reducer |
| Model Code: | 20YFC | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Output Key: | 1/4 X 2.50 |
| Product Type: | Right Angle | Assembly: | YFC-2 |
| Service Factor: | 1 | Bore Code: | 20 |
| Output Diameter (in): | 1.25 in | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Center Distance (in): | 2.063 | Motor Frame Size: | 140TC |
| Housing Material: | Cast Iron | Ratio: | 10:1 |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 682 in/lbs |

