How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | V: | 1.94 in |
| AB: | 3.69 | BF: | 0.41 |
| H: | 0.53 in | Center Distance (in): | 2.063 in |
| AA: | 8 | P: | 1.38 in |
| LM: | 7.07 | L: | 4.82 in |
| D: | 2.31 | T: | 1.25 |
| LL: | 2.12 in | G: | 1.82 |
| U: | 0.625 in | BD: | 5.88 |
| BE: | 0.38 in | I: | 3.61 in |
| AG: | 4.65 | AK: | 4.5 |
| AE2: | 0.85 | AJ: | 5.88 |
Technical Specifications
| Input HP @ 1750 RPM: | 0.217 | Ratio Range: | 100:1 to 250:1 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Input Diameter (in): | 0.625 in | Output Shaft: | Hollow Bore |
| Model Code: | 20YFC | Assembly: | YFC-2 |
| Ratio: | 100:1 | Output Shaft Direction: | 2 |
| Output RPM: | 17.5 | Gear Type: | Worm |
| Product Type: | Right Angle | Series: | OE Series- Worm Gear Reducer |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.25 in | Output Shaft Assembly Code: | 2 |
| Input Keyway: | 3/16 X 1.50 in | Motor Frame Size: | 56C |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Center Distance (in): | 2.063 | Bore Code: | 20 |
| Output Key: | 1/4 X 2.50 | Product Line: | OE Series- Worm Gear Reducer |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 439 in/lbs |

