Grove Gear 20YFC-2-1.250-56C-100-L1
Part #:20YFC-2-1.250-56C-100-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | LL: | 2.12 in |
| LM: | 7.07 | AJ: | 5.88 |
| AF: | 0.19 | U: | 0.625 in |
| D: | 2.31 | L: | 4.82 in |
| AB: | 3.69 | BD: | 5.88 |
| T: | 1.25 | AG: | 4.65 |
| Center Distance (in): | 2.063 in | P: | 1.38 in |
| BE: | 0.38 in | G: | 1.82 |
| V: | 1.94 in | AK: | 4.5 |
| H: | 0.53 in | AE2: | 0.85 |
| I: | 3.61 in | AA: | 8 |
Technical Specifications
| Model Code: | 20YFC | Center Distance (in): | 2.063 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 0.217 |
| Product Type: | Right Angle | Output Diameter (in): | 1.25 in |
| Series Code: | OE | Input Keyway: | 3/16 X 1.50 in |
| Assembly: | YFC-2 | Input RPM: | 1,750 |
| Motor Frame Size: | 56C | Output Shaft Assembly Code: | 2 |
| Bore Code: | 20 | Output Key: | 1/4 X 2.50 |
| Input Diameter (in): | 0.625 in | Ratio: | 100:1 |
| Product Line: | OE Series- Worm Gear Reducer | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Ratio Range: | 100:1 to 250:1 | Service Factor: | 1 |
| Output RPM: | 17.5 | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Series: | OE Series- Worm Gear Reducer |
| Output Torque Rating (in-lb): | 439 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

