Grove Gear 20YFC-2-1.250-56C-100-L9
Part #:20YFC-2-1.250-56C-100-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AB: | 3.69 |
| U: | 0.625 in | V: | 1.94 in |
| LM: | 7.07 | AG: | 4.65 |
| AJ: | 5.88 | G: | 1.82 |
| AF: | 0.19 | BE: | 0.38 in |
| AE2: | 0.85 | BD: | 5.88 |
| Center Distance (in): | 2.063 in | H: | 0.53 in |
| AK: | 4.5 | AA: | 8 |
| I: | 3.61 in | L: | 4.82 in |
| T: | 1.25 | LL: | 2.12 in |
| P: | 1.38 in | D: | 2.31 |
Technical Specifications
| Input RPM: | 1,750 | Center Distance (in): | 2.063 |
| Motor Frame Size: | 56C | Reducer: | Worm - Right Angle |
| Product Line: | OE Series- Worm Gear Reducer | Output Diameter (in): | 1.25 in |
| Input Style: | Flexible Coupling Input | Output Key: | 1/4 X 2.50 |
| Output RPM: | 17.5 | Series: | OE Series- Worm Gear Reducer |
| Ratio: | 100:1 | Input Diameter (in): | 0.625 in |
| Model Code: | 20YFC | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 0.217 |
| Housing Material: | Cast Iron | Bore Code: | 20 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.50 in | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Assembly: | YFC-2 | Ratio Range: | 100:1 to 250:1 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 439 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

