How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | BD: | 5.88 |
| AB: | 3.69 | LL: | 2.12 in |
| AE2: | 0.85 | U: | 0.625 in |
| D: | 2.31 | P: | 1.38 in |
| LM: | 7.07 | L: | 4.82 in |
| BE: | 0.38 in | Center Distance (in): | 2.063 in |
| I: | 3.61 in | AG: | 4.65 |
| G: | 1.82 | T: | 1.25 |
| AJ: | 5.88 | H: | 0.53 in |
| V: | 1.94 in | AA: | 8 |
| AF: | 0.19 | AK: | 4.5 |
Technical Specifications
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Bore Code: | 20 | Series Code: | OE |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Output Key: | 1/4 X 2.50 | Series: | OE Series- Worm Gear Reducer |
| Input HP @ 1750 RPM: | 1.24 | Input Keyway: | 3/16 X 1.50 in |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Ratio Range: | 20:1 |
| Output RPM: | 87.5 | Model Code: | 20YFC |
| Product Line: | OE Series- Worm Gear Reducer | Ratio: | 20:1 |
| Service Factor: | 1 | Motor Frame Size: | 56C |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.625 in |
| Center Distance (in): | 2.063 | Housing Material: | Cast Iron |
| Assembly: | YFC-2 | Output Diameter (in): | 1.25 in |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 756 in/lbs |

