Grove Gear 20YFC-2-1.250-56C-20-L1
Part #:20YFC-2-1.250-56C-20-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.063 in | V: | 1.94 in |
| U: | 0.625 in | AK: | 4.5 |
| BF: | 0.41 | LM: | 7.07 |
| G: | 1.82 | BE: | 0.38 in |
| P: | 1.38 in | AF: | 0.19 |
| LL: | 2.12 in | AA: | 8 |
| T: | 1.25 | AJ: | 5.88 |
| AG: | 4.65 | BD: | 5.88 |
| I: | 3.61 in | H: | 0.53 in |
| AE2: | 0.85 | D: | 2.31 |
| AB: | 3.69 | L: | 4.82 in |
Technical Specifications
| Assembly: | YFC-2 | Output Diameter (in): | 1.25 in |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Bore Code: | 20 |
| Model Code: | 20YFC | Series: | OE Series- Worm Gear Reducer |
| Ratio Range: | 20:1 | Service Factor: | 1 |
| Product Type: | Right Angle | Motor Frame Size: | 56C |
| Input Diameter (in): | 0.625 in | Output Key: | 1/4 X 2.50 |
| Input Keyway: | 3/16 X 1.50 in | Product Line: | OE Series- Worm Gear Reducer |
| Housing Material: | Cast Iron | Ratio: | 20:1 |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 1.24 | Center Distance (in): | 2.063 |
| Output RPM: | 87.5 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Series Code: | OE |
| Output Torque Rating (in-lb): | 756 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

