Grove Gear 20YFC-2-1.250-56C-20-L3
Part #:20YFC-2-1.250-56C-20-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.85 | G: | 1.82 |
| AG: | 4.65 | AJ: | 5.88 |
| BF: | 0.41 | P: | 1.38 in |
| BD: | 5.88 | I: | 3.61 in |
| LM: | 7.07 | U: | 0.625 in |
| T: | 1.25 | AA: | 8 |
| AF: | 0.19 | L: | 4.82 in |
| H: | 0.53 in | V: | 1.94 in |
| AK: | 4.5 | LL: | 2.12 in |
| D: | 2.31 | Center Distance (in): | 2.063 in |
| AB: | 3.69 | BE: | 0.38 in |
Technical Specifications
| Series Code: | OE | Ratio Range: | 20:1 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Output Key: | 1/4 X 2.50 | Output RPM: | 87.5 |
| Model Code: | 20YFC | Ratio: | 20:1 |
| Output Shaft Assembly Code: | 2 | Input Diameter (in): | 0.625 in |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Product Line: | OE Series- Worm Gear Reducer |
| Product Type: | Right Angle | Service Factor: | 1 |
| Bore Code: | 20 | Assembly: | YFC-2 |
| No. of Gear Reductions: | Single | Center Distance (in): | 2.063 |
| Input Style: | Flexible Coupling Input | Series: | OE Series- Worm Gear Reducer |
| Input Keyway: | 3/16 X 1.50 in | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.25 in | Output Shaft Direction: | 2 |
| Motor Frame Size: | 56C | Input HP @ 1750 RPM: | 1.24 |
| Output Torque Rating (in-lb): | 756 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

