Grove Gear 20YFC-2-1.250-56C-30-L1
Part #:20YFC-2-1.250-56C-30-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 3.69 | P: | 1.38 in |
| LL: | 2.12 in | T: | 1.25 |
| AF: | 0.19 | L: | 4.82 in |
| Center Distance (in): | 2.063 in | AG: | 4.65 |
| G: | 1.82 | U: | 0.625 in |
| AJ: | 5.88 | D: | 2.31 |
| V: | 1.94 in | AE2: | 0.85 |
| BF: | 0.41 | I: | 3.61 in |
| H: | 0.53 in | LM: | 7.07 |
| AA: | 8 | BD: | 5.88 |
| BE: | 0.38 in | AK: | 4.5 |
Technical Specifications
| Output Key: | 1/4 X 2.50 | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Product Line: | OE Series- Worm Gear Reducer |
| Ratio: | 30:1 | Input HP @ 1750 RPM: | 0.896 |
| Gear Type: | Worm | Series: | OE Series- Worm Gear Reducer |
| Assembly: | YFC-2 | Output RPM: | 58.3 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Ratio Range: | 30:1 | Output Shaft Direction: | 2 |
| Input Diameter (in): | 0.625 in | Bore Code: | 20 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Center Distance (in): | 2.063 | Input Style: | Flexible Coupling Input |
| Input Keyway: | 3/16 X 1.50 in | Motor Frame Size: | 56C |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.25 in | Model Code: | 20YFC |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 763 in/lbs |

