Grove Gear 20YFC-2-1.250-56C-30-L2
Part #:20YFC-2-1.250-56C-30-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.625 in | AB: | 3.69 |
| AA: | 8 | V: | 1.94 in |
| H: | 0.53 in | BE: | 0.38 in |
| BD: | 5.88 | L: | 4.82 in |
| Center Distance (in): | 2.063 in | AJ: | 5.88 |
| AK: | 4.5 | P: | 1.38 in |
| LL: | 2.12 in | D: | 2.31 |
| BF: | 0.41 | LM: | 7.07 |
| AF: | 0.19 | T: | 1.25 |
| I: | 3.61 in | G: | 1.82 |
| AE2: | 0.85 | AG: | 4.65 |
Technical Specifications
| Output Diameter (in): | 1.25 in | Gear Type: | Worm |
| Ratio: | 30:1 | Center Distance (in): | 2.063 |
| Ratio Range: | 30:1 | Assembly: | YFC-2 |
| Motor Frame Size: | 56C | Bore Code: | 20 |
| Shaft Seal Material: | Viton | Product Line: | OE Series- Worm Gear Reducer |
| Input Keyway: | 3/16 X 1.50 in | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Series Code: | OE | Output Key: | 1/4 X 2.50 |
| Output Shaft Direction: | 2 | Input Diameter (in): | 0.625 in |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Output RPM: | 58.3 |
| Service Factor: | 1 | Model Code: | 20YFC |
| Input HP @ 1750 RPM: | 0.896 | Series: | OE Series- Worm Gear Reducer |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 763 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

