Grove Gear 20YFC-2-1.250-56C-30-L4
Part #:20YFC-2-1.250-56C-30-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | T: | 1.25 |
| L: | 4.82 in | AJ: | 5.88 |
| P: | 1.38 in | AA: | 8 |
| H: | 0.53 in | D: | 2.31 |
| G: | 1.82 | V: | 1.94 in |
| AF: | 0.19 | Center Distance (in): | 2.063 in |
| I: | 3.61 in | BD: | 5.88 |
| BF: | 0.41 | AE2: | 0.85 |
| LL: | 2.12 in | U: | 0.625 in |
| BE: | 0.38 in | AG: | 4.65 |
| AB: | 3.69 | LM: | 7.07 |
Technical Specifications
| Series: | OE Series- Worm Gear Reducer | Center Distance (in): | 2.063 |
| Motor Frame Size: | 56C | Ratio Range: | 30:1 |
| Output Key: | 1/4 X 2.50 | Output Diameter (in): | 1.25 in |
| Model Code: | 20YFC | Input Keyway: | 3/16 X 1.50 in |
| Input Style: | Flexible Coupling Input | Assembly: | YFC-2 |
| Product Line: | OE Series- Worm Gear Reducer | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Bore Code: | 20 |
| Input Diameter (in): | 0.625 in | Ratio: | 30:1 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 0.896 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Output RPM: | 58.3 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Series Code: | OE | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 763 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

