Grove Gear 20YFC-2-1.250-56C-60-L3
Part #:20YFC-2-1.250-56C-60-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.063 in | U: | 0.625 in |
| BE: | 0.38 in | D: | 2.31 |
| AE2: | 0.85 | AJ: | 5.88 |
| AB: | 3.69 | LL: | 2.12 in |
| G: | 1.82 | AG: | 4.65 |
| BF: | 0.41 | AA: | 8 |
| I: | 3.61 in | H: | 0.53 in |
| AF: | 0.19 | T: | 1.25 |
| V: | 1.94 in | L: | 4.82 in |
| BD: | 5.88 | P: | 1.38 in |
| AK: | 4.5 | LM: | 7.07 |
Technical Specifications
| Product Type: | Right Angle | Ratio Range: | 60:1 |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Bore Code: | 20 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Motor Frame Size: | 56C | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 0.491 | Input Keyway: | 3/16 X 1.50 in |
| Output Diameter (in): | 1.25 in | Series: | OE Series- Worm Gear Reducer |
| Input Diameter (in): | 0.625 in | Output RPM: | 29.2 |
| Center Distance (in): | 2.063 | Model Code: | 20YFC |
| Input RPM: | 1,750 | Product Line: | OE Series- Worm Gear Reducer |
| Assembly: | YFC-2 | Ratio: | 60:1 |
| Output Key: | 1/4 X 2.50 | Series Code: | OE |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 460 lb | Output Torque Rating (in-lb): | 696 in/lbs |

