Grove Gear 20YFC-2-1.438-140TC-15-L1
Part #:20YFC-2-1.438-140TC-15-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | BD: | 5.88 |
| L: | 4.82 in | LM: | 7.07 |
| AF: | 0.19 | BE: | 0.38 in |
| AB: | 3.69 | AJ: | 5.88 |
| I: | 3.61 in | Center Distance (in): | 2.063 in |
| LL: | 2.12 in | AK: | 4.5 |
| H: | 0.53 in | BF: | 0.41 |
| AE2: | 0.85 | D: | 2.31 |
| G: | 1.82 | V: | 1.94 in |
| AA: | 8 | P: | 1.38 in |
| T: | 1.438 | U: | 0.625 in |
Technical Specifications
| Motor Frame Size: | 140TC | No. of Gear Reductions: | Single |
| Output Key: | 3/8 X 3.00 | Product Line: | OE Series- Worm Gear Reducer |
| Model Code: | 20YFC | Ratio Range: | 15:1 |
| Series Code: | OE | Output RPM: | 117 |
| Assembly: | YFC-2 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Ratio: | 15:1 |
| Input HP @ 1750 RPM: | 1.56 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Input Diameter (in): | 0.625 in |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Bore Code: | 23 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Center Distance (in): | 2.063 | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 1.50 in | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 1.438 in | Series: | OE Series- Worm Gear Reducer |
| Output Torque Rating (in-lb): | 738 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

