Grove Gear 20YFC-2-1.438-140TC-15-L3
Part #:20YFC-2-1.438-140TC-15-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | T: | 1.438 |
| AE2: | 0.85 | AK: | 4.5 |
| BE: | 0.38 in | V: | 1.94 in |
| LL: | 2.12 in | I: | 3.61 in |
| P: | 1.38 in | AJ: | 5.88 |
| D: | 2.31 | AF: | 0.19 |
| G: | 1.82 | AB: | 3.69 |
| AG: | 4.65 | BD: | 5.88 |
| H: | 0.53 in | AA: | 8 |
| L: | 4.82 in | Center Distance (in): | 2.063 in |
| LM: | 7.07 | U: | 0.625 in |
Technical Specifications
| Input Keyway: | 3/16 X 1.50 in | Input RPM: | 1,750 |
| Bore Code: | 23 | Assembly: | YFC-2 |
| Output Diameter (in): | 1.438 in | Motor Frame Size: | 140TC |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 15:1 |
| Output RPM: | 117 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 1.56 | Model Code: | 20YFC |
| Input Diameter (in): | 0.625 in | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Series: | OE Series- Worm Gear Reducer | Ratio: | 15:1 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Product Line: | OE Series- Worm Gear Reducer | Center Distance (in): | 2.063 |
| Output Key: | 3/8 X 3.00 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 738 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

