Grove Gear 20YFC-2-1.438-140TC-40-L1
Part #:20YFC-2-1.438-140TC-40-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 4.82 in | AF: | 0.19 |
| D: | 2.31 | U: | 0.625 in |
| AJ: | 5.88 | Center Distance (in): | 2.063 in |
| H: | 0.53 in | LL: | 2.12 in |
| LM: | 7.07 | BE: | 0.38 in |
| AK: | 4.5 | AB: | 3.69 |
| V: | 1.94 in | AA: | 8 |
| I: | 3.61 in | AG: | 4.65 |
| T: | 1.438 | P: | 1.38 in |
| G: | 1.82 | BF: | 0.41 |
| AE2: | 0.85 | BD: | 5.88 |
Technical Specifications
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.50 in |
| Output Shaft Direction: | 2 | Motor Frame Size: | 140TC |
| Ratio: | 40:1 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.438 in |
| Series Code: | OE | Bore Code: | 23 |
| Ratio Range: | 40:1 | Series: | OE Series- Worm Gear Reducer |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Output Key: | 3/8 X 3.00 |
| Input HP @ 1750 RPM: | 0.71 | Model Code: | 20YFC |
| Input RPM: | 1,750 | Center Distance (in): | 2.063 |
| Assembly: | YFC-2 | Product Line: | OE Series- Worm Gear Reducer |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Input Diameter (in): | 0.625 in | Output RPM: | 43.8 |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 755 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 460 lb |

